Products
Products
Contact & Support
Shopping cart

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Products

Websites

Documents

Electromechanical guard locking devices

Safety guard locking devices

Available in:

4 versions

Electromechanical guard locking devices with a separate actuator are guard locking devices with a locking function which provides both personnel and equipment protection. Together with a machine controller and an isolating protection device they secure hazardous areas against access. You can use our guard locking devices with either a mechanical interlocking function (open-circuit principle) or with an electrical interlocking function (closed-circuit principle).

Features

  • Sturdy metal housing with status display
  • Rotatable actuating head (90° increments) with two inlets
  • Plug-in connection with M12 (8-pin)
  • Guard locking device available with either open circuit principle or bias current principle
  • High holding forces of up to 2500 N
  • Suitable for direct connection to Balluff Safety Over IO-Link I/O module

4 Results

Order code Price Housing material Operating principle Coding level (EN ISO 14119) Guard locking, principle Escape release
Actions

BID0002

BID F101-2M1M3R-M02AZ0-S115
584.03 CAD Aluminum mechanical - force, contact low Quiescent current yes

BID0004

BID F101-2M1M3-M02AZ0-S115
445.13 CAD Aluminum mechanical - force, contact low Quiescent current no

BID0003

BID F101-2M1E3-M02AZ0-S115
445.13 CAD Aluminum mechanical - force, contact low Operating current no

BID0001

BID F101-2M1E3R-M02AZ0-S115
584.03 CAD Aluminum mechanical - force, contact low Operating current yes