Products
Products
Contact & Support
Shopping cart

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Products

Websites

Documents

Transponder-coded guard locking devices

Safety guard locking devices

Available in:

4 versions

Non-contact, transponder-coded guard locking devices are ideal for securing and monitoring guard doors and safety flaps to protect people from potential hazards or prevent interruption of processes. The high coding level provides you with outstanding anti-tamper protection.

Features

  • Tamper resistant, contamination-insensitive RFID monitoring principle
  • Three approach directions for flexibility
  • Integrated interlock function for access and process security
  • Vibration-resistant, even when unlocked
  • Standardized M12, 8-pin connection technology saves money
  • Suitable for direct connection to Balluff Safety over IO-Link I/O module

4 Results

Order code Price Housing material Operating principle Coding level (EN ISO 14119) Guard locking, principle Escape release
Actions

BID0010

BID Z01K-4R3M0
83.58 CAD Thermoplastic, glass-fiber reinforced non-contact (RFID)

BID0012

BID Z01K-4R3E3-O02KZ0-S115
594.59 CAD Thermoplastic, glass-fiber reinforced non-contact (RFID) high Operating current no

BID0013

BID Z01K-4R3M3R-O02KZ0-S115
666.60 CAD Thermoplastic, glass-fiber reinforced non-contact (RFID) high Quiescent current yes

BID0011

BID Z01K-4R3M3-O02KZ0-S115
594.59 CAD Thermoplastic, glass-fiber reinforced non-contact (RFID) high Quiescent current no