Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

Asset Data Provider

Typecode:

BAI ADP - Asset Data Provider

Similar Illustration

Contact request

Description
Asset Data Provider (ADP) is an agnostic software solution from Balluff for the collection, pre-processing and delivery of data at the Operational Technology (OT) level. It supports the creation of a holistic data pipeline for IIoT applications such as predictive maintenance.
One component of the software is based on edge computing technology and pre-processes data decentrally as well as delivers it efficiently, securely and in a resource-efficient way to the relevant IT systems such as Cloud, ERP or MES.
License model
Software subscription, 1 year duration
Operating system
Linux-x64
Linux-arm64
Docker Version
17.12+
Docker Compose Version
2.4
Firewall
Outgoing connection on Port 443/Https (tcp)
Outgoing/Incoming connections on Port 8888 /http (tcp)
Outgoing/Incoming connection PNT/EIP on Ports 2222/udp und 44818/tcp
Outgoing connection on Port 123/Ntp (tcp/udp)
Outgoing/Incoming connections on Portrange 1999-2001/udp
Required hard disk space
8 GB free disc space
Working memory
2 GB RAM
Language
English
Technical documentation
  • Datasheet

No recommended accessories available.