Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BIP002E

S-BIP L

Typecode:

BIP LD2-T017-01-EP02

Loading...
Dimension
35 x 35 x 31 mm
Style Housing
block style
Connection
Cable, 2.00 m, PUR
Cable shield
no
Housing material
PA
Measuring range
0...17 mm
Interface
IO-Link 1.1
Repeat accuracy per BWN
±50.0 µm
Non-linearity max.
±250 µm
Operating voltage Ub
18...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cURus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Profinet

Ethernet/ IP

EtherCAT

CC-Link IE/ Field

Mechanical Accessories

ECLASS 10.1
27-27-07-02
ECLASS 11.0
27-27-07-02
ECLASS 4.1
27-27-07-02
ECLASS 5.1.3
27-27-07-02
ECLASS 5.1.4
27-27-07-02
ECLASS 6.2
27-27-07-02
ECLASS 8.1
27-27-07-02
ECLASS 9.0
27-27-07-02
ECLASS 9.1
27-27-07-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926