Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BOS011L

Discontinued

Diffuse sensors

Typecode:

BOS 5K-PO-ID10-S75

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued
You can find the suitable alternative product below

Recommended successor products

BOS02AF

BOS R090K-PU-ID11-S75

Series
5K
Dimension
10.8 x 43.5 x 19.5 mm
Interface
PNP normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Beam characteristic
Divergent
Light type
Infrared
Range
0...900 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
PC
PBT
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
WEEE
UKCA
Trademark
Global
Technical documentation

Mounting bracket for photoelectric sensors

Universal mounting system

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Double-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-03
ECLASS 11.0
27-27-09-03
ECLASS 5.1.4
27-27-09-03
ECLASS 6.2
27-27-09-03
ECLASS 8.1
27-27-09-03
ECLASS 9.0
27-27-09-03
ECLASS 9.1
27-27-09-03
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528