Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BOS01JW

Available

S-BOS 5K R

Typecode:

BOS 5K-PU-LR10-S75

Loading...
Series
5K
Dimension
10.8 x 43.5 x 19.5 mm
Interface
PNP normally open/normally closed (NO/NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Beam characteristic
Divergent
Light type
Laser red light
Light spot size
Ø 5 mm at 3 m
Range
0...10 m
Connection
Connector, M8x1-Male, 4-pin
Housing material
PC
PBT
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
WEEE
UKCA
Trademark
Global
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Mounting bracket for photoelectric sensors

Universal mounting system

Reflectors

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Double-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-02
ECLASS 11.0
27-27-09-02
ECLASS 5.1.4
27-27-09-02
ECLASS 6.2
27-27-09-02
ECLASS 8.1
27-27-09-02
ECLASS 9.0
27-27-09-02
ECLASS 9.1
27-27-09-02
ETIM 4.0
EC002717
ETIM 5.0
EC002717
ETIM 6.0
EC002717
ETIM 7.0
EC002717
UNSPSC 11
39121528
UNSPSC 7.0901
39121528