Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BFS000L

S-BFS 33M

Typecode:

BFS 33M-GSS-F01-PU-02

Loading...
Series
33M
Dimension
21 x 58.3 x 74 mm
Interface
2x PNP/NPN NO/NC
PNP/NPN NC/NO
Principle of operation
Color sensor
Light type
White light
Connection
Cable, 2.00 m, PUR
Housing material
Aluminium, coated
Operating voltage Ub
21.6...26.4 VDC
Approval/Conformity
CE
WEEE
UKCA
Technical documentation
  • Datasheet

  • Disposal

Mandatory accessories

Plastic and glass fibers

Optics: filters, screens, lenses, deflection mirrors, objectives

Heartbeat® power supplies with IO-Link interface

Double-Ended Cordsets

ECLASS 10.1
27-27-09-07
ECLASS 11.0
27-27-09-07
ECLASS 5.1.4
27-27-09-07
ECLASS 6.2
27-27-09-07
ECLASS 8.1
27-27-09-07
ECLASS 9.0
27-27-09-07
ECLASS 9.1
27-27-09-07
ETIM 4.0
EC001817
ETIM 5.0
EC001817
ETIM 6.0
EC001817
ETIM 7.0
EC001817
UNSPSC 11
39121528
UNSPSC 7.0901
39121528