Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BKT0003

S-BKT C

Typecode:

BKT 67M-003-U-S92

Loading...
Series
67M
Dimension
32 x 64 x 82 mm
Interface
PNP/NPN NO/NC Analog, voltage 1…5.5 V
Input function
Same function as SET button
Principle of operation
Contrast sensor
Principle of optical operation
Diffuse sensor, focused
Beam characteristic
Focused
Light type
blue light/green light/red light
Light spot size
1.5 x 5 mm at 9 mm
Range
6...12 mm
Connection
Connector, M12x1-Male
Housing material
Aluminium, Die casting, Painted
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • Disposal

Optics: filters, screens, lenses, deflection mirrors, objectives

Heartbeat® power supplies with IO-Link interface

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-06
ECLASS 11.0
27-27-09-06
ECLASS 5.1.4
27-27-09-06
ECLASS 6.2
27-27-09-06
ECLASS 8.1
27-27-09-06
ECLASS 9.0
27-27-09-06
ECLASS 9.1
27-27-09-06
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
UNSPSC 11
39121528
UNSPSC 7.0901
39121528