BMF0002
Magnetic field sensors for C-slot
Typecode:
BMF 204K-PS-C-2A-SA2-S49-00,3
Recommended successor products
BMF00P0
BMF 423K-AAPS-C-2-P0-S49-00,3
- Slot type
- C-slot
- Dimension
- 16.8 x 2.9 x 4.5 mm
- Principle of operation
- Magnetic field sensor
- Connection
- M8x1-Male, 3-pin
- Cable
- PUR, 0.3 m
- Application
- Optimized response path especially suited for short-stroke cylinders.
- Mounting part
-
C-slot
Sommer
Festo slot 10 - Housing material
- PA 12
- Switching output
- PNP normally open (NO)
- Switching frequency
- 7000 Hz
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...85 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-04
- ECLASS 11.0
- 27-27-01-04
- ECLASS 4.1
- 27-27-01-04
- ECLASS 5.1.3
- 27-27-01-04
- ECLASS 5.1.4
- 27-27-01-04
- ECLASS 6.2
- 27-27-01-04
- ECLASS 8.1
- 27-27-01-04
- ECLASS 9.0
- 27-27-01-04
- ECLASS 9.1
- 27-27-01-04
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC002544
- UNSPSC 11
- 41111916
- UNSPSC 7.0901
- 41111916