Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BNI006C

Network blocks for Profinet

Typecode:

BNI PNT-502-102-Z015

Loading...
Interface
Profinet I/O
Fast Start-Up (FSU)
yes
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection (supply voltage OUT)
7/8"-Female, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Output current max.
2 A short-circuit proof and overload-proof
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Zinc, Die casting
Dimension
68 x 37.9 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
Auxiliary interfaces
4x IO-Link
IO-Link version
1.1
Port-class
Type A
Safety Hub Support
yes
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Balluff Engineering Tool

Visual signaling devices

Signal converter

IO-Link sensor/ actuator hubs

Universal I/ O-Link interfaces

I/ O-Link valve interface

IO-Link blocks for safety applications

IO-Link signal transmission

Y-Splitters

Double-Ended Cordsets

Rangefinder / tool

Protective covers/ protective housing

Mechanical Accessories

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Field Attachables

Bulkhead Connectors

T-Splitters

Power supplies for the control cabinet

BNI Profibus IO-Link Integration in PacDrive with CoDeSys
BNI Profibus IO-Link Integration in PacDrive with CoDeSys
BNI Profinet IO-Link Hardware Configuration in TIA V13
IO-Link Master Pin 2 als Ausgang
IO-Link Master Diagnosemöglichkeiten
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-04
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306