Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BNI0093

Available

IO-Link sensor/actuator hubs

Typecode:

BNI IOL-309-002-Z019

Loading...
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M8x1-Female, 3-pin
Digital inputs
8x PNP, Type 3
Digital outputs
8x PNP
Configurable inputs/outputs
yes
Extension port
yes
Current sum US, sensor
4 A
Current sum UA, actuator
4 A
Switching current
8x 300 mA
Housing material
Zinc, Die casting, nickel-plated
Dimension
30 x 32.8 x 132 mm
Ambient temperature
-5...70 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
3.5 ms
Process data IN
1 byte
Process data OUT
1 byte
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Protective covers/ protective housing

Mechanical Accessories

Rangefinder / tool

Double-Ended Cordsets

Y-Splitters

Universal brackets

IO-Link Validierung und Kaskadierung
IO-Link Validierung und Kaskadierung
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-02
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306