Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BFO0013

S-BFO 18A GT

Typecode:

BFO 18A-LEE-MZG-20-0,5

Loading...
Version
Ø 6, 90° optics
Use
for fiber optic base units BFB
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
0.5 m
Material jacket
Stainless steel
Range
200 mm
Ambient temperature
-20...250 °C
Active surface, fibers
Bundle Ø 1.0 mm
Active surface, fiber arrangement
Homogeneous bundle
IP rating
IP50
Technical documentation
  • Datasheet

Mandatory accessories

Fiber-based device

Optics: filters, screens, lenses, deflection mirrors, objectives

ECLASS 10.1
27-27-36-06
ECLASS 11.0
27-27-36-06
ECLASS 4.1
27-27-90-03
ECLASS 5.1.3
27-27-92-03
ECLASS 5.1.4
27-27-92-08
ECLASS 6.2
27-27-92-08
ECLASS 8.1
27-27-92-08
ECLASS 9.0
27-27-36-06
ECLASS 9.1
27-27-36-06
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 7.0
EC002651
UNSPSC 11
41112103
UNSPSC 7.0901
41112103