BNI00AE
Universal IO-Link interfaces
Typecode:
BNI IOL-772-002-E032
Discontinued
- Special characteristics
- Washdown
- Version
- Universal cable I/O interface
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection for sensor
- open cable end-Leads
- Cable length L
- 1.3 m
- Digital inputs
- 8x PNP, Type 3
- Digital outputs
- 8x PNP
- Configurable inputs/outputs
- yes
- Housing material
-
1.4404 stainless steel
PTFE - Dimension
- Ø 18 x 117 mm
- Ambient temperature
- -5...60 °C
- IP rating
- IP69K, IP68, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 8.4 ms
- Process data IN
- 1 byte
- Process data OUT
- 1 byte
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-24-26-02
- ECLASS 11.0
- 27-24-26-02
- ECLASS 4.1
- 27-25-01-01
- ECLASS 5.1.3
- 27-24-26-02
- ECLASS 5.1.4
- 27-24-26-02
- ECLASS 6.2
- 27-24-26-02
- ECLASS 8.1
- 27-24-26-02
- ECLASS 9.0
- 27-24-26-04
- ECLASS 9.1
- 27-24-26-02
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306