- Series
- D
- Interface
-
2x Analog, voltage/analog, current 0…10 V/4…20 mA
3x PNP/NPN normally open (NO) - Principle of operation
- Light array
- Special optical feature
- CCD technology
- Beam characteristic
- Collimated light strip, width 37 mm
- Light type
- Laser red light
- Range
- 0...2 m
- Connection 1
- M12x1-Male, 4-pin, A-coded
- Connection 2
- M12x1-Female, 4-pin, A-coded
- Connection 3
- M12x1-Male, 8-pin, A-coded
- Housing material
- Aluminium, Anodized
- Operating voltage Ub
- 15...30 VDC
- Approval/Conformity
-
CE
WEEE
cULus
UKCA
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-08-01
- ECLASS 11.0
- 27-27-08-01
- ECLASS 5.1.4
- 27-27-08-01
- ECLASS 6.2
- 27-27-08-01
- ECLASS 8.1
- 27-27-08-01
- ECLASS 9.0
- 27-27-08-01
- ECLASS 9.1
- 27-27-08-01
- ETIM 7.0
- EC001832
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528