- Working range
-
1...150 cm/s aqueous media
3...300 cm/s oil - Connection
- Connector, M12x1-Male, 4-pin
- Installation length from contact surface
- 31 mm
- Process connection
- G 1/2" outer
- Process connection material
- 1.4571 stainless steel
- Gasket, material
- AFM 34
- Housing material
- 1.4571 stainless steel
- Media temperature
- -20...80 °C
- Pressure rating max.
- 100 bar
- Ambient temperature
- -20...80 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
WEEE - Additional text
- Required accessories: Signal converter BAE00ZZ
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-20-04-03
- ECLASS 11.0
- 27-20-04-03
- ECLASS 5.1.4
- 27-20-04-03
- ECLASS 6.2
- 27-20-04-03
- ECLASS 8.1
- 27-20-04-03
- ECLASS 9.0
- 27-20-04-03
- ECLASS 9.1
- 27-20-04-03
- ETIM 7.0
- EC011419
- UNSPSC 11
- 41111931
- UNSPSC 7.0901
- 41111931