Monitor the status of exhaust fans
Condition Monitoring Toolkit - CMTK
After coating, the copper and aluminum foils go through the drying process. The condition of the fan is critical here, as thermal processes require a long preheating time for a restart. A shutdown is also expensive and reduces the OEE. Our Condition Monitoring Toolkit (CMTK), consisting of the base unit with integrated software and interfaces for up to four IO-Link sensors as well as connection options for IO-Link masters or hubs, not only checks the condition of the fan for vibrations or temperature, for example, but also indirectly checks the correct condition of the service doors.
Features
- Standardized retrofit solution for machine and process monitoring
- High flexibility thanks to the connection of up to four IO-Link sensors of your choice
- Plug-and-play commissioning of the system and visualization of the data
- Output of warning messages when adjustable limit values are exceeded
- Self-sufficient system with data storage, independent of the cloud and machine control system
- Remote monitoring from any location thanks to network integration
Recommended products for reliable condition monitoring
Sensors and software for condition monitoring of machines and systems

- Processor
- 1.8 GHz / 400MHz
- Working memory
- 2 GB RAM
- Connection slots
-
2x LAN: RJ45-Female, 8-pin
4x IO-Link: M8x1-Female, 4-pin, A-coded
PWR: Phoenix MC1.5/3-STF-3.81
USB: USB 2.0 Standard-A - Dimension
- 101 x 126 x 50 mm
- Data storage
- 8 GB EMMC
Vibration analysis and contact temperature monitoring

- Function
-
Vibration analysis in time domain
Contact temperature monitoring - Vibration, frequency range
-
2…1800 Hz (±10 %)
2…2500 Hz (±3 dB) - Vibration, number of measuring axes
- 3
- Vibration, measuring range
- -16…16 g
- Contact temperature, measuring range
- -25…+70 °C
- Rated operating voltage Ue DC
- 24 V
- Interface
- IO-Link 1.1
- Connection
- Cable with connector, M12x1-Male, 3-pin, 1.5 m, PUR
- Housing material
- 1.4404 stainless steel
- IP rating
- IP67, IP68, IP69K
- Ambient temperature
- -25...70 °C
Relative humidity and ambient pressure monitoring

- Function
-
Vibration analysis in time domain
Contact temperature monitoring
Relative Humidity
Ambient Pressure - Vibration, frequency range
-
2…1800 Hz (±10 %)
2…2500 Hz (±3 dB) - Vibration, number of measuring axes
- 3
- Vibration, measuring range
- -16…16 g
- Contact temperature, measuring range
- -25…+70 °C
- Relative humidity, measuring range
- 5...95 %RH
- Ambient pressure, measuring range
- 300…1100 hPa
- Rated operating voltage Ue DC
- 24 V
- Interface
- IO-Link 1.1
- Connection
- Cable with connector, M12x1-Male, 3-pin, 1.5 m, PUR
- Housing material
- 1.4404 stainless steel, Membrane: ePTFE with nylon fleece
- IP rating
- IP67
- Ambient temperature
- -25...70 °C
Vibration analysis in the time and frequency range

- Function
-
Vibration analysis in time domain
Vibration analysis in frequency range
Rotational speed input
Contact temperature monitoring - Vibration, frequency range
-
2...4500 Hz (±10 %)
2...6000 Hz (±3 dB) - Vibration, number of measuring axes
- 3
- Vibration, measuring range
- -16…16 g
- Contact temperature, measuring range
- -40…+80 °C
- Rated operating voltage Ue DC
- 24 V
- Interface
- IO-Link 1.1.3
- Connection
- Cable with connector, M12x1-Male, 4-pin, 1.5 m, PUR
- Housing material
- Stainless steel 1.4404 (316L)
- IP rating
- IP67, IP68, IP69K
- Ambient temperature
- -40...80 °C
- Secondary features
-
Identification
Device Discovery
Switching Counter
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Pin Assignment - Secondary features for condition monitoring
- Internal temperature monitoring
Further application examples in the field of coating and drying
Discover more topics
Downloads
-
Industry brochure battery industry