Reliable position feedback
BTL ATEX magnetostrictive linear position sensors

Many applications in hazardous areas require the use of position measuring systems for reliable position feedback. One example is the use of isolation and control valves in slurry processing.
Features
- IECEx, ATEX, NEC and many other international certifications
- Approvals for zones 0 (1G), 1 (2G), 2 (3G), as well as 20 (1D), 21 (2D) and 22 (3D)
- Measuring ranges up to 7620 mm
- Absolute output signal with resolution up to 5 μm
- Pressure-rated up to 600 bar
- Variety of interfaces available
- Space-saving due to short housing
- Fast commissioning due to characteristic curve setting