Traceability in module, pack and system assembly
BIS V industrial RFID systeme

Traceability is becoming increasingly important for efficient battery production. It creates transparency and is indispensable for the factory of the future with self-controlling processes. Traceability means being able to trace every step of a process chain. You can do this with RFID: The system automatically documents the history of all production parts and all materials and equipment used in the process - including time, location and process. You have real-time access to all information.
Features
- Robust BIS V processor unit: fast data transfer, short cycle times, increased data security
- Different RFID technologies (LF, HF, UHF) can be used simultaneously on a single processor unit
- Four individually configurable ports, operation with up to four read/write heads simultaneously possible
- IO-Link-capable sensors and actuators or sensor hub with up to 16 sensors can be connected to an integrated IO-Link master port
Related topics
Downloads
-
Industry brochure battery industry