- Condition Monitoring
- Smart Automation and Monitoring System
- Weld Select Series
- IO-Link – The Ideal Solution
- Architects of Smart Manufacturing
- Explosion Protection
- Intelligent solutions for the automotive industry
- Using magnetostrictive linear position sensors to monitor levels on non-magnetic containers
- Level Detection
- MicroSPOT
- Miniaturization
- Tough Performers
- Quality Assurance
Using magnetostrictive linear position sensors to monitor levels on non-magnetic containers

Our BTL magnetostrictive linear position sensors in the rod-style can be used for non-contacting level monitoring on containers made of non-magnetic materials such as glass, stainless steel or plastic. The container wall can be up to 8 mm thick. A float with integrated magnetic ring is used to indicate the level. The measurement system detects the position of the float from outside the container and sends a signal for processing. Levels of from a few millimeters to as much as 6 meters can be reliably detected.
Features
- Contact-free monitoring
- Can be retrofitted
- Suitable for explosive atmospheres: Designs with ATEX certification available
- Variety of interfaces
- Simple to install on bypass tubes for continuous level measurement