- Life Science
- Semiconductor Industry
- Steel and Metallurgical Industry
- Drive Technology
- Metalworking
- Mobile Equipment
- Packaging, Foods, Beverages, Pharmaceuticals and Cosmetics
- Battery industry
- Automobile industry and suppliers
- Fluid Power Technology
- Plastic Industry
- Intralogistic
- Energy Production
- White goods
- Electronics industry
Digitizing the clamping process in the motor spindle
Monitoring tool clamping distance
Intelligent drive and clamping solutions where the sensors is integrated into the motor spindle are becoming increasingly common as an innovation driver on machine tools. The sensors needed for fast, smooth tool changes are available in ever smaller and more intelligent variations. These can be easily integrated into the clamping technology, regardless of whether it is activated electrically, hydraulically or pneumatically. With sensors and position measuring systems from Balluff you monitor the clamping and releasing process of the tools directly in the motor spindle.
Using the clever combination of pressure sensors or diverse redundant linear measurement systems based on different technologies, you can realize an enhanced safety level for the entire system.
Digitizing the motor spindle with IO-Link
Using the new IO-Link sensor and measuring systems you can easily incorporate the clamping technology for the motor spindle into the controller or digital network and digitize the motor spindle. This is accomplished using the open IO-Link standard, which enables fieldbus-neutral communication from the sensor/actuator level to the infrastructure of the Industrial Internet of Things (IIoT).
The future-oriented IO-Link technology makes your motor spindle more intelligent and ready for digitizing and the IIoT.