Correct roll position at the winder and unwinder

Correct roll position at the winder and unwinder

Are you looking for a solution for optimal winding? Then our BTL magnetostrictive linear position sensors are the right choice. They are used wherever high reliability and accuracy are required, and also guarantee the highest precision when winding coils during cold rolling. For example by guiding the pressure roller as a function of the roll diameter.

The features

  • Contact-free and therefore wear-free
  • IP67 protection against contamination

Downloads

  • Industry brochure steel and metallurgical industry

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.