30.09.2020
Inductive Ex Sensors with cCSAus Approval for North America
Safely and reliably detect objects in explosion protected areas

Our new inductive sensors for explosion-protected areas with cCSAus approval are suitable for use in the USA and Canada. This allows for reliable object detection and positioning in explosion-hazard areas with dust and gas atmospheres throughout North America.
The sensor families are available in M12, M18 and M30 form factors, so you can solve a variety of applications. There are also three families available for use in various temperature ranges. This ensures you of safe utilization in a variety of ambient conditions.
Their inductive switching principle provides non-contact, wear-free operation. And the uniform standard connections and cable versions mean our Ex sensors are simple to install.
Features
- For the widest range of installation conditions: uniform families in the common M12, M18 and M30 form factors
- Suitable for many temperature ranges
- Intrinsically safe sensors with matching signal converters from a single source
- Fast installation and replacement thanks to standardized connections
Related topics
Downloads
-
Inductive EX sensors with cCSAus pproval for North America