Products
Service & Support
Industries & Solutions
Career
Company

BPI007E

BPI 8M4A4P-2K-00-TP0E

Junction blocks

Connection slots
8x M12x1-Female, 4-pin
Power indicator
LED green (2x)
Switching function display
Yellow LED (8x)
Signal type
PNP
Connection (COM 1)
Plug-in terminals
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Connection slots
8x M12x1-Female, 4-pin
Power indicator
LED green (2x)
Switching function display
Yellow LED (8x)
Signal type
PNP
Connection (COM 1)
Plug-in terminals
Operating voltage Ub
18...30 VDC
Output current max.
4 A
Total current max.
8 A (for 1x feed);16 A (for 2x feed)
Ambient temperature
-25...80 °C
Classifications
ECLASS 10.1
27-44-01-08
ECLASS 11.0
27-44-01-08
ECLASS 12.0
27-44-01-08
ECLASS 13.0
27-44-01-08
ECLASS 14.0
27-44-01-08
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-25-03-16
ECLASS 6.2
27-25-03-16
ECLASS 8.1
27-27-92-19
ECLASS 9.0
27-44-01-08
ECLASS 9.1
27-44-01-08
ETIM 4.0
EC002585
ETIM 5.0
EC002585
ETIM 6.0
EC002585
ETIM 7.0
EC002585
ETIM 8.0
EC002585
ETIM 9.0
EC002585
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue