PLP011C
Inductive proximity switches and proximity sensors
Typecode:
TRY ME BES
- Dimension
- Ø 12 x 45 mm
- Style Housing
- M12x1
- Installation
- for flush mounting
- Range
- 4 mm
- Switching output
- PNP normally open (NO)
- Switching frequency
- 350 Hz
- Housing material
-
Die-cast zinc, nickel-plated
PC - Material sensing surface
- PBT
- Connection
- Connector, M12x1-Male, 3-pin
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
cULus
WEEE
UKCA
-
Datasheet
-
MTTF Certificate
-
Disposal