Tire detection for process reliability

Tire detection for process reliability

When loading and unloading the press with the help of grippers, you need to check whether there is already a tire on the gripper. This is monitored by our ultrasonic sensors. These contamination-proof sensors detect the tire without contact and regardless of its color or surface composition. In this way our ultrasonic sensors are critical in the trouble-free loading and unloading of the curing press. Bottom line: greater process reliability.

Features

  • Diagnostics capability with IO-Link interface
  • Unaffected by smoke or dust

Downloads

  • Industry brochure tire industry

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Telephone:
+45 7023 4929