Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Websites
Documents
Download

BCC087J

Single-ended cordsets

Typecode:

BCC M415-0000-1A-034-PW3534-075

Loading...

Product description

In our comprehensive product range of single-ended cordsets for every industry, you are guaranteed to find the right connection for your application. Signals, data and power are always reliably transmitted.
Different cable types and plug connectors expand your flexibility in the choice of the right single-ended cordsets.

Connection
M12x1-Female, Straight, 5-pin, A-coded
Switching output
Complementary
Cable
PUR welding spark resistant Orange, 7.5 m, drag chain compatible
Number of conductors
5
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-50...90 °C
Cable temperature, flexible routing
-25...90 °C
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP68, IP69K
Approval/Conformity
CE
Technical documentation
  • Datasheet

Product documentation
No recommended accessories available.
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
[email protected] 10.1
27-06-03-11
[email protected] 4.1
27-27-90-01
[email protected] 5.1.3
27-25-01-07
[email protected] 5.1.4
27-25-01-07
[email protected] 6.0
27-27-92-18
[email protected] 8.1
27-27-92-18
[email protected] 9.0
27-06-03-11
[email protected] 9.1
27-06-03-11