Similar Illustration
Only CAD model download is supported
Retroreflective sensors
Series
Q08M
Dimension
8 x 59 x 8 mm
Interface
PNP normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Recommended alternative
BOS01T8
Retroreflective sensors
BOS Q08M-PS-PR20-S49
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Denmark – Balluff ApS, Aalborg Øst
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS Q08M-PS-PR11-S49 | BOS Q08M-PS-PR20-S49 | |
|
-
List price
|
795,68 DKK
List price
|
|
| Series | Q08M | Q08M |
|---|---|---|
| Dimension | 8 x 59 x 8 mm | 8 x 59 x 8 mm |
| Interface | PNP normally open (NO) | PNP normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED, red light | LED, red light |
| Range | 0...550 mm | 0...1 m |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Housing material | Zinc, Die casting, nickel-plated | Zinc, Die casting, nickel-plated |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE EAC |
cULus CE UKCA WEEE |
| Light spot size | - | Ø 3.0 mm Light exit |
Only CAD model download is supported