Level monitoring for bottling

Level monitoring for bottling

Stretch blow molding machinery are used in the beverage industry to produce bottles. The bottles can be filled immediately and transport distances eliminated. The high-precision SF fill level sensor from Balluff monitors levels in the filling process. The temperature can also be monitored.

Features

  • Ecolab-certified, 3A approval, FDA- and EHEDG conformal
  • Hygienic interface with the production environment
  • Dynamic and precise
  • Saves space by combining measured parameters (2 in 1)

Downloads

  • Industry brochure filling and packaging Industry

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA