Identifying data matrix codes on electronic components

BVS coder reader

Identifying data matrix codes on electronic components

In the assembly process, all components and assemblies can be uniquely identified by means of attaching 2D codes and tracking them. Using Balluff code readers, you can read even the smallest data matrix codes, e.g. on battery cells or circuit boards – even when the component is in motion.

Features

  • Simple and self-explanatory operation
  • Safe reading of multiple codes at the same time
  • Simple connection to PLC via RS232 and Ethernet interface
  • Compact design
  • Different lenses available
  • available with integrated red or infrared light

Downloads

  • Industry brochure electronics industry

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA