Move goods energy-efficiently

BNI network blocks

Move goods energy-efficiently

Whoever wants to master the complexity of intralogistics processes with confidence is increasingly relying on decentralized concepts. For example, our IO-Link network blocks with 4 A output current can be used to control up to four drives and, thus, operate both conveyor belt motors and electric stoppers on your roller conveyors – precisely when they are needed. This reduces the load on the control system, pre-processes information efficiently, increases productivity, and reduces energy consumption.

Features

  • Robust design
  • Quick installation and simple integration
  • Separate control of the drives
  • Integrated web server for configuring and displaying module information
  • Easy module replacement thanks to innovative address plug

Downloads

  • Industry brochure electronics industry
  • Industry brochure white goods – household appliances
  • Industry brochure intralogistics

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA