Recognizing presence of data storage disks
BES inductive sensors
Simple tracking solutions can be implemented without major effort. Here, the simple querying of binary and measuring sensors is suitable. Because each of these sensors is connected to the controller, all data is automatically flowing there for further processing. We recommend our inductive mini-sensors especially for presence monitoring in the electronics industry, for example for data disk detection in hard disk production.
Features
- Particularly small, space-saving design
- Fully integrated electronics: no external amplifiers required
- Smallest inductive sensors on the market (3 mm, 4 mm and 5 mm, housing length 6 mm)
- Contactless and wear free
Downloads
-
Industry brochure electronics industry