Simultaneously use all rfid technologies
BIS industrial RFID systems
Our robust BIS V processor unit stands for fast data transmission, short cycle times and high data security in all applications. It enables mixed operation of the RFID technologies LF, HF and UHF, so that one type of processor unit is sufficient for all your tasks. For industry-independent use, our high-performer is also available with all common bus systems worldwide.
Features
- Mixed operation of LF, HF and UHF possible
- Four independently parameterizable ports for simultaneous operation of up to four read/write heads
- Integrated IO-Link master port for connecting IO-Link-capable sensors/actuators or sensor hub with up to 16 sensors
- Perfect electromagnetic compatibility
- Rationalized network structure, as sensor data can be bundled in any network technology
Related topics
Downloads
-
Industry brochure white goods – household appliances
-
Industry brochure electronics industry