Products
Contact & Support
Shopping cart

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Products

Websites

Downloads

Download

BOH00F1

Micromote - optical sensor heads

Typecode:

BOH DI-G02-001-00,1-S49F

Loading...

Product description

The modular system of the Micromote sensors with innovative sensor elements meets your individual requirements: a variety of housing configurations ensure an especially high degree of design freedom; precise photoelectric modules ensure a high process precision with each application.

Series
G02
Dimension
Ø 2 x 8 mm
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Diffuse sensor, (energetic)
Beam characteristic
Divergent
Light type
Infrared
Range
0...12 mm
Connection
Cable with connector, M8x1-Female, 0.1 m, PUR
Housing material
Stainless steel
Material sensing surface
Epoxy
Approval/Conformity
CE, WEEE
Technical documentation
  • Datasheet

  • Disposal

Product documentation
  • Configuration/Installation/Assembly manual

  • Declaration of Compliance

  • Manual

Info material
  • Product Brief

Technical drawing
  • Product View

Mandatory accessories

Amplifiers for sensor heads

ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
eCl@ss 6.0
27-27-09-05
eCl@ss 8.1
27-27-09-03