Quickly adjust formats of conveyor belts

Quickly adjust formats of conveyor belts

To correctly feed sheet metal parts in press lines, use our magnetostrictive position measuring systems. These provide for highly precise and non-contact position checking of the individual conveyor lines. Each belt is equipped with its own drive, so that the belts can be quickly and flexibly positioned independently of each other.

The features

  • Wear-free technology for elimination of down-times
  • Highest linearity and resolution
  • Absolute position signal for up to 16 position markers per transducer
  • Simultaneous checking of all belt positions saves time and money

Downloads

  • Industry brochure automotive
  • Industry brochure white goods – household appliances