Products
Products
Contact & Support
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Websites
Documents

BIS00TZ

UHF read/write heads and antennas (860...960 MHz)

Typecode:

BIS U-302-C0-TNCB

Discontinued

Contact request

Product group
UHF (860...960 MHz)
Working frequency
865…868 MHz
Dimension
271 x 42.5 x 271 mm
Antenna type
Patch
Polarization
circular
Connection
TNC-Female
Housing material
Aluminum, Antenna hood: Polymer blend
Ambient temperature
-20...55 °C
IP rating per IEC 60529
IP65
Technical documentation
  • Datasheet

Product documentation
  • Declaration of Compliance

    EU-Konformitätserklärung / EU Declaration of Conformity (All languages)
  • Installation/Assembly manual

    GRUNDLAGEN RFID (German)
    BASICS RFID (English)
  • Supplement

    SAFETY INSTRUCTIONS (German, English, French, Italian, Japanese, Portuguese, Spanish, Hungarian, Polish, Chinese)
No recommended accessories available.
ETIM 6.0
EC002996
ETIM 7.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
[email protected] 10.1
27-28-04-01
[email protected] 4.1
27-28-04-01
[email protected] 5.1.3
27-28-04-01
[email protected] 5.1.4
27-28-04-01
[email protected] 6.0
27-28-04-01
[email protected] 8.1
27-28-04-01
[email protected] 9.0
27-28-04-01
[email protected] 9.1
27-28-04-01