Products
Products
Contact & Support
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Websites
Documents

BNI00HJ

Network blocks for Profinet

Typecode:

BNI PNT-501-005-Z015

BNI00HJ

Similar Illustration

7,969.13 HKD

List price

Interface
Profinet I/O
Fast Start-Up (FSU)
yes
Operating voltage Ub
18...30.2 VDC
Display
no
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection (supply voltage OUT)
7/8"-Female, 5-pin
Connection ports
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Zinc, Die casting
Dimension
68 x 37.9 x 224 mm
Ambient temperature
-5...70 °C
IP rating per IEC 60529
IP67
Auxiliary interfaces
8x IO-Link
IO-Link version
1.1
Port-class
Type A
Technical documentation
  • Datasheet

  • MTTF Certificate

Product documentation
  • Certificate

    UL E319845-20120713 A22M99 (English)
  • Declaration of Compliance

    EU-Konformitätserklärung / EU Declaration of Conformity (All languages)
    UK-Konformitätserklärung / UK Declaration of Conformity (UKCA) (All languages)
  • Installation/Assembly manual

    UL BNI XXX-XXX-X05-Z015 (English)
    BNI PNT-501-005-Z015 (German, English)
  • Manual

    BNI PNT-501-005-Z015 (German)
    BNI PNT-501-005-Z015 (English)
Software
  • GSDM Device Description File (Profinet)

    GSDML BNI PNT-501-005-Z015
No recommended accessories available.
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
[email protected] 10.1
27-24-26-02
[email protected] 4.1
27-25-01-01
[email protected] 5.1.3
27-24-26-04
[email protected] 5.1.4
27-24-26-02
[email protected] 6.0
27-24-26-02
[email protected] 8.1
27-24-26-02
[email protected] 9.0
27-24-26-04
[email protected] 9.1
27-24-26-02