Products
Service & Support
Industries & Solutions
Company

Fork sensors and angle sensors

Optical sensors

Available in:

9 Series

Fork sensors come with a light transmitter and receiver in a plastic or metal housing that are already aligned. This reduces your workload, saves valuable time during commissioning, and operates dependably.

In terms of accuracy, small part and detail detection and operational reliability, our fork sensors are unmatched.

Our large portfolio ensures the best function for virtually all application requirements:

  • Red light is a real all-rounder and is particularly easy to put into operation because of its visibility.

  • Infrared light is invisible to the human eye, which increases safety and minimizes interference from ambient light. We recommend its use in heavily contaminated environments.

  • Lasers ensure the best results for precise positioning and the detection of fast-moving objects.

Angle sensors are specifically used to detect larger objects. Their special housing design and beam geometry enable objects to be approached and detected from almost any orientation.

MiniSlot fork sensors, with their particularly compact design, are ideal in space-critical automation applications.

A new generation of fork sensors

Discover our new, optimized versions and our economical entry-level model now.

Learn more
Product guide for object detection

Tell us what your requirements are and we will tell you which product you need!

Learn more

9 Series

Series
Fork opening Interface Light type Connection type
Actions
10 mm, 120 mm, 180 mm, 20 mm, 220 mm, 30 mm, 50 mm, 80 mm IO-Link-Device, Push-Pull/IO-Link Laser red light, LED infrared, LED, red light Connector
30 mm, 50 mm, 80 mm Push-pull LED, red light Connector
100 mm, 10 mm, 120 mm, 180 mm, 20 mm, 220 mm, 30 mm, 50 mm, 5 mm, 80 mm NPN, PNP Laser red light, LED, red light, microSPOT-LED red light, Infrared Connector
30 mm, 80 mm PNP Laser red light, Infrared Connector
50 mm, 80 mm PNP LED, red light, Infrared Cable with connector
30 mm, 50 mm IO-Link, Analog, voltage, Analog, current, PNP LED, red light Connector
160 mm NPN, PNP Laser red light, LED, red light, Red light, Infrared Connector
5 mm NPN, PNP LED infrared Infrared Cable, Connector
2 mm NPN, PNP green light/red light, Infrared Connector
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue