Products
Service & Support
Industries & Solutions
Company

Single and dual axis inclinometers

Inclination sensors

Available in:

3 Series

Single- or dual-axis inclinometers can measure deviations from a horizontal or vertical axis of up to 360°. Our BSI single-axis inclinometers reliably monitor rotational movements, enabling continuous tracking for optimal process control. These single-axis inclination sensors are available with two different measuring principles: fluid-based for high accuracy throughout the entire measurement range, and MEMS-based (Micro Electro Mechanical Systems) for applications requiring greater flexibility. Our BSI dual-axis inclination sensors are also MEMS-based. The MEMS principle features compact chips with microelectromechanical structures that respond to inclination movements according to Earth's gravity. With just one sensor, you can monitor the position of machine components along two axes. Evaluation occurs via a capacitive measuring principle.

The special features of our inclination sensors

Fluid-based

  • Modbus and 4...20 mA interface available
  • High repeat accuracy and precision
  • Extremely low temperature drift
  • Robust and compact metal housing
  • Simple mounting – four mounting holes in the housing

MEMS-based

  • UL and CE approval
  • Interfaces: 4-20 mA, 0-10 V
  • Large selection of different measurement ranges
  • Centering function (calibration) for flexible installation
  • Two variants for different requirements

3 Series

Series
Measuring axes Measuring range Interface Housing material primary
Actions
1, 2 -30...30°, 0...360°, -90...90°, -45...45°, -15...15° Analog, voltage, Analog, current Plastic
1, 2 -30...30°, 0...360°, -90...90°, -45...45°, -15...15° Analog, voltage, Analog, current Plastic
1 0...360°, -45...45° Modbus, Analog, current Aluminium
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue