Products
Service & Support
Industries & Solutions
Company

Cylinder sensors for multiple slot shapes

Magnetic field sensors

Available in:

9 Series

Our cylinder sensors come with versatile attachment systems, making them compatible with all types of groove shapes, including T-, C-, round, and trapezoidal slots. They can be adapted to fit nearly any cylinder type through the use of special, manufacturer-specific mounting brackets. This ensures that a reliable tool for position detection on grippers and pneumatic cylinders is always at hand, offering unparalleled flexibility.

Furthermore, the switchpoint of our cylinder sensors for multiple slot shapes needs to be set only once and remains consistent even after the sensor has been replaced. This enhances the functional reliability of your equipment, facilitating safer and easier sensor replacements, particularly in hard-to-reach areas. Additionally, our universally applicable sensor models not only save on storage space but can also help in reducing your operational costs.

Features

  • For grippers, pneumatic cylinders, round cylinders and tie rod cylinders
  • Reliable switching behavior due to precise switching point
  • Non-contacting and thus free from wear
  • Secure mounting and quick installation
The BMF T-Slot magnetic sensor

For more flexibility in automation

Learn more

9 Series

Series
Slot type Housing material primary Dimension Switching output Interface Connection type Ambient temperature max. IP rating
Actions
T-slot PA 23.5 x 5 x 5.5 mm NPN, PNP NPN, PNP Cable, Cable with connector 85 °C IP67
C-slot PA 3.6 x 2.9 x 24 mm, 24 x 2.9 x 24 mm NPN, PNP NPN, PNP Cable, Cable with connector 85 °C IP67
variable PBT 9 x 4.8 x 16 mm PNP PNP Cable with connector 85 °C IP67
variable LCP 25.5 x 3 x 6 mm, 25.5 x 3 x 4.5 mm NPN, PNP NPN, PNP Cable, Cable with connector 85 °C IP67
variable Aluminium 33.5 x 9 x 26.2 mm, 33.5 x 12.8 x 33.5 mm, 33.5 x 5 x 33.5 mm PNP PNP Connector 105 °C IP67, IP65
PBT 11 x 11 x 32 mm, 32 x 23 x 11 mm, 33 x 23 x 11 mm NPN, PNP NPN, PNP Cable, Connector 85 °C IP67
T-slot PA 23.5 x 6.2 x 5 mm, 23.5 x 5 x 5.5 mm NPN, PNP IO-Link, NPN, PNP Cable, Cable with connector 85 °C IP67
T-slot PP 5 x 5.4 x 27 mm NPN, PNP NPN, PNP Cable, Cable with connector 100 °C IP68, IP67, IP69K
T-slot PA 12 5 x 6.4 x 34 mm PNP, IO configurable IO-Link, IO configurable, PNP Cable, Cable with connector 80 °C IP67
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue