Products
Service & Support
Industries & Solutions
Company

Ultrasonic sensors with analog output or digital output

Ultrasonic sensors

Available in:

6 Series

Our ultrasonic sensors are engineered for a broad range of applications, including measuring fill levels, heights, sag, and detecting positions or objects in solid, powdery, and liquid media. These versatile sensors are the perfect solution for any application requiring a sensor that operates effectively regardless of color, surface finish, or environmental conditions such as haze, dust, or impurities. Featuring both digital and analog output options, our ultrasonic sensors offer unparalleled resolution and minimal blind zones, ensuring extreme precision in detecting and counting objects without contact. Their ability to perform reliably in various environments makes them the ideal choice for anyone looking for a universally applicable sensor. Designed to withstand challenging conditions, our sensors are impervious to mist, dust, and dirt, maintaining their accuracy and functionality. Available in versions with a wide range of voltage or current outputs, including variants with additional switching outputs, these multi-talented devices are equipped to meet diverse requirement profiles with a variety of output signals. By combining high-resolution measurement capabilities with robust and versatile design, our ultrasonic sensors ensure maximum precision and reliability for all your sensing needs.

Special features of our ultrasonic sensors

  • Position detection or object detection in solid, powdery and liquid media
  • Non-contact monitoring of the presence and counting of objects
  • Independent of color and surface finish
  • Extreme precision thanks to high resolution and small blind zones
  • Digital or analog outputs

6 Series

Series
Connection Interface Range min. Range max. Housing material primary IP rating
Actions
Connector, M12x1-Male, 4-pin Analog, voltage, Analog, current 20 mm 350 mm Nickel-plated brass
Connector, M12x1-Male, Connector, M12x1-Male, 5-pin IO-Link, Analog, voltage, Analog, current, PNP/NPN 25 mm 1300 mm Brass, Nickel-plated brass
Connector, M12x1-Male, Connector, M12x1-Male, 5-pin Analog, voltage/analog, current, NPN, PNP 30 mm 8000 mm Brass, Stainless steel
Connector, M12x1-Male, 5-pin IO-Link, PNP/NPN, Analog, voltage/analog, current, PNP 350 mm 8000 mm PBT
Connector, M8x1-Male, 4-pin Analog, voltage, Analog, current, NPN, PNP 20 mm 1000 mm ABS
Connector, M12x1-Male, 5-pin IO-Link, Analog, voltage, Analog, current, PNP/NPN 25 mm 1300 mm Brass
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue