BAE00RN
Micromote - Amplifier for optical sensor heads
Typecode:
BAE SA-OH-042-YP-S75G
to be discontinued
- Series
- SA-OH
- Dimension
- 15 x 36 x 61 mm
- Interface
- PNP/NPN NO/NC
- Display
-
LED GN: Power
Switching state - LED YE - Setting
-
Sensitivity (Sn)
Light-on/dark-on
Time function on/off
On-/off-delay - Adjuster
- Slide switch 3 pos. (1x)
- Additional features
- Switching amplifier nanoSPOT
- Connection
- Connector, M8x1-Male, 4-pin
- Housing material
-
ABS
PC - Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
End of Life Announcement
-
Declaration of Compliance
-
Installation/Assembly/Configuration manual
-
Manual
-
Product View
- ECLASS 10.1
- 27-27-09-92
- ECLASS 11.0
- 27-27-09-92
- ECLASS 5.1.4
- 27-27-09-90
- ECLASS 6.0
- 27-27-09-90
- ECLASS 8.1
- 27-27-09-90
- ECLASS 9.0
- 27-27-09-92
- ECLASS 9.1
- 27-27-09-92
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 6.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528