Products
Service & Support
Industries & Solutions
Company

Micromote - optical sensor heads

Optical sensors

Available in:

4 Series

The modular system of Micromote sensors with innovative sensor elements meets your individual requirements. Precise optoelectronic components ensure maximum process accuracy for every application. A wide range of housing designs and flexible sensor cables guarantee a particularly high degree of design freedom and seamless integration into your machines. The Micromote system consists of an external evaluation unit (BAE) and exceptionally small optoelectronic sensor heads (BOH).

The special features

  • Outstanding precision: exact and reliable measurement even for demanding tasks

  • Always a perfect fit: Large selection of sensor heads with red light, microspot, infrared, NIR or laser paired with amplifier for digital, analog or dynamic evaluation

  • Maximum compactness in a variety of housing shapes: Simple integration and ideal for tight installation spaces

  • Modular: Flexibly combinable components enable customised solutions

  • Versatile: Also for applications with special requirements, e.g. in medical technology, the semiconductor sector or vacuum

Product guide for object recognition

Tell us what your requirements are and we will tell you which product you need!

Learn more
The new amplifier generation BAE

Makes BOH sensor heads IO-Link capable

Learn more

4 Series

Series
Principle of optical operation Light type Range max. Diameter Style Housing
Actions
Through-beam sensor LED infrared 500 mm block style
Diffuse sensor LED infrared, LED, red light, microSPOT-LED red light 100 mm 2 mm, 3 mm, 5 mm, 6 mm, 9.5 mm Ø 9.5 mm, block style, Ø 2 mm, Ø 3 mm, Ø 5 mm, Ø 6 mm
Through-beam sensor, Fork sensor Laser red light, LED infrared, LED Near-infrared, LED, red light, microSPOT-LED red light 4000 mm 2 mm, 3 mm, 3.9 mm, 4 mm, 5 mm, 6 mm, 8 mm Ø 3.9 mm, block style, Ø 2 mm, Ø 3 mm, Ø 4 mm, Ø 5 mm, Ø 6 mm, Ø 8 mm
depends on sensor head block style
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue