BAM03MN
Optics: Diaphragms, filters, lenses, deflectors
Typecode:
BAM LS-VS-009-C1/1-0625-O
Which attributed do you want to keep?
Product description
Our diaphragms, lenses, and deflectors are suitable for various optical and ultrasound sensors and applications. The compact and robust optics are distinguished by easy installation options.
You can easily select from different size variants and designs, such as plastic, aluminum, and stainless steel.
- Principle of operation
- Camera lens
- Version
- C-Mount
- Use
- for industrial cameras BVS CA-.. <12 MP
- Dimension
- Ø 84 x 79.1 mm
- Material
- Aluminum, black anodized
- Material sensing surface
- Glass, polished
- Mounting part
- Threads
- Focal length
- 6.5 mm
- Minimum object distance (MOD)
- 100 mm
Technical documentation
Technical drawing
-
Product view
- ETIM 4.0
- EC002467
- ETIM 5.0
- EC002467
- ETIM 6.0
- EC002467
- ETIM 7.0
- EC001776
- UNSPSC 11
- 23151700
- UNSPSC 7.0901
- 23151700
- [email protected] 6.0
- 27-27-92-05
- [email protected] 8.1
- 27-27-92-05