Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Websites
Documents
Download

BSP010Z

Pressure sensors without display

Typecode:

BSP B600-HV011-A06A1A-S4

Loading...

Product description

Our BSP pressure sensors (without display) are easy to install as well as extremely compact and robust thanks to their stainless steel housing.

Measuring range
0...600 bar
Accuracy
±0.5 % FSO BFSL
Overload pressure
1000
Burst pressure
1570
Operating voltage Ub
8...32 VDC
Analog output
Analog, current 4…20 mA
Connection
Connector, M12x1-Male, 4-pin
Process connection
G 1/2" (DIN 3852)
Process connection material
1.4571 stainless steel
Gasket, material
FKM
Housing material
1.4301 stainless steel
Media temperature
-40...125 °C
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
CE
Technical documentation
  • Datasheet

  • MTTF Certificate

Product documentation
  • Declaration of Compliance

    EU-Konformitätserklärung / EU Declaration of Conformity (All languages)
  • Supplement

    BSP..TRANSMITTER (German, English, Spanish, French, Italian)
No recommended accessories available.
ETIM 4.0
EC000243
ETIM 5.0
EC000243
ETIM 6.0
EC000243
ETIM 7.0
EC000243
UNSPSC 11
41112410
UNSPSC 7.0901
41112410
[email protected] 10.1
27-20-13-02
[email protected] 11.0
27-20-13-02
[email protected] 4.1
27-20-06-16
[email protected] 5.1.3
27-20-13-02
[email protected] 5.1.4
27-20-13-02
[email protected] 6.0
27-20-13-02
[email protected] 8.1
27-20-13-02
[email protected] 9.0
27-20-13-02
[email protected] 9.1
27-20-13-02