Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Services
Company
Canceled

BIS016N

BIS U-104-A0/C0M

RFID UHF-Tags (830...930 MHz)

Product group
UHF (860...930 MHz)
Working frequency
866…868 MHz
Dimension
6.1 x 2.6 x 8.6 mm
Memory type
EEPROM
User data, read/write
512 Bit
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product?
This product page contains information for Sweden – Balluff AB, Göteborg

Quantity scale

Contact request
Key features
Product group
UHF (860...930 MHz)
Working frequency
866…868 MHz
Dimension
6.1 x 2.6 x 8.6 mm
Memory type
EEPROM
User data, read/write
512 Bit
EPC memory, read/write
96 Bit
TID memory, read-only
64 Bit
Antenna type
Dipole
Installation
on metal
Storage temperature
-20...85 °C
Ambient temperature
-20...85 °C
Housing material
Oxide ceramics
IP rating
IP68
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-02
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue