Products
Service & Support
Industries & Solutions
Company

Inductive proximity switches and proximity sensors

Inductive sensors

Available in:

24 Series

Balluff offers a wide range of inductive proximity switches and sensors for various applications and industries. Whether standard inductive proximity sensors, high-pressure sensors, hygienic sensors / washdown compliant, factor 1 sensors, magnetic field resistant by magnetic shielding, weld immune proximity sensors, high temperature sensors, explosion-proof (IECEx, ATEX) or NAMUR sensors, you are guaranteed to find the right product for your individual application in our portfolio thanks to different housing materials and sealing methods. We offer different designs, housing diameters and thread sizes for easy integration in a wide range of situations and for optimum solutions even where space is limited.

The technology used worldwide has an optimum price-performance ratio and can be supplied in short delivery times, even for large quantities.

Increase the availability of your systems and reduce maintenance and storage costs at the same time with inductive proximity switches from Balluff.

Our inductive BES Entry Line portfolio

Perfectly fitting performance at an excellent price - no more and no less!

Available special features of our sensors

  • Plug or cable connection
  • Cylindrical and various rectangular designs
  • Variants for DC-3/4 wire, IO-Link and DC, AC and AC/DC-2 wire
  • Flush and non-flush sensors
  • Explosion proof proximity switches and sensors
  • High-pressure-resistant sensors up to 500 bar
  • High-temperature sensors up to 230 °C
  • Hygienic sensors with high chemical resistance and a high degree of protection up to IP69K
  • Magnetic field resistant sensors
  • Weld-immune proximity switches and sensors
  • Factor 1 sensors
  • NAMUR sensors

24 Series

Series
Style Range Sn max. Switching function Switching output Connection type Installation
Actions
M18x1, M30x1.5, M12x1, M8x1 30 mm normally closed (NC), normally open (NO), NO/NC Push-pull, NPN, PNP, PNP/NPN/push-pull Cable, Cable with connector, Connector for flush mounting, non-flush, quasi-flush
D3.0, D6.5, D8.0, D10.0, D4.0 5 mm normally closed (NC), normally open (NO) NPN, PNP Cable, Cable with connector, Connector for flush mounting, non-flush
M12x1, M8x1, M4x0.5, M5x0.5 6 mm normally closed (NC), normally open (NO) NPN, PNP Cable, Cable with connector, Connector for flush mounting, non-flush
8x8, 5x5 3 mm normally closed (NC), normally open (NO), NO/NC NPN, PNP, PNP/NPN/push-pull Cable, Cable with connector, Connector for flush mounting
30x20x10, 50x25x10, 59x25x10, 28x8x5.5, 30x10x6, 32x20x8, 16x8x4.7, 40x12x26 8 mm normally closed (NC), normally open (NO), NO/NC NPN, PNP Cable, Cable with connector, Connector for flush mounting, non-flush
40x40 40 mm normally open (NO), NO/NC NPN, PNP Screw terminals, Connector for flush mounting, non-flush
80x80 50 mm normally open (NO), NO/NC polarized, PNP Screw terminals, Connector for flush mounting, non-flush
26x26 10 mm normally open (NO) polarized Cable with connector for flush mounting
M18x1, M30x1.5, M12x1, M8x1 20 mm normally open (NO) NPN, PNP Connector for flush mounting, non-flush
40x40 40 mm normally closed (NC), normally open (NO), NO/NC NPN, PNP Connector for flush mounting, non-flush, Flush on one side
32x20x8 5 mm normally open (NO) PNP Cable with connector for flush mounting
M18x1, M30x1.5, M12x1, M8x1, M5x0.5 15 mm normally open (NO), NO/NC NPN, PNP Cable, Cable with connector, Connector for flush mounting, non-flush
12x12 4 mm normally open (NO) PNP Cable for flush mounting
40x40 25 mm normally open (NO) for switching amplifier, PNP Connector non-flush
8x8 2 mm normally open (NO) PNP Cable for flush mounting
M18x1, M30x1.5, M12x1, M8x1 20 mm normally open (NO), NO/NC NPN, PNP Connector for flush mounting, non-flush, quasi-flush
40x40 40 mm normally open (NO), NO/NC PNP Connector for flush mounting, non-flush, Flush on one side
32x20x8 7 mm normally open (NO) PNP Cable, Cable with connector for flush mounting
M18x1, M30x1.5, M12x1, M8x1, M5x0.5 40 mm normally closed (NC), normally open (NO) NPN, PNP Cable, Cable with connector, Connector, Leads for flush mounting, non-flush, quasi-flush
M18x1, M30x1.5, M12x1, M8x1 8 mm normally closed (NC), normally open (NO) NPN, PNP Connector for flush mounting
M18x1, M12x1 8 mm normally closed (NC), normally open (NO) PNP Connector for flush mounting, non-flush
M18x1, M30x1.5, M12x1 15 mm normally open (NO) PNP Cable, Connector for flush mounting, non-flush
40x40 35 mm Connector non-flush
2 mm normally open (NO) PNP/NPN Connector for flush mounting
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue