Automated tracking of active materials
BIS U industrial RFID System

The active materials of a battery are the chemically active components of the anode and cathode of a cell and the electrolyte between them. The electrode paste is made from various materials that are transported to the mixing area in containers for slurry mixing. The identification of the raw materials and the slurry containers is realized cost-effectively and automatically by means of a BIS U RFID chip. All relevant data such as production ID or material ID are stored on the tag and can be read either with a handheld reader or a permanently installed system.
Features
- Easy integration via globally used standard interfaces
- Global standard ISO 18000-6C and EPC Gen2 Class1
- Flexible use thanks to a wide range of possible combinations of data carriers and antennas
- Ranges of up to 6 m
- Pulse capability for simultaneous acquisition of many data carriers (tags)
- Suitable for connection to conventional control systems via bus interfaces and higher-level IT systems
- Complete customized system solutions can be realized
- Wide range of accessories available for easy integration into various applications