Login

Please login for your specific price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Exact position and end position feedback on gantry loader

BML magnetically encoded positioning system

Our absolute magnetically encoded position and angle measuring system is convincing in all applications where highest position and end position accuracy are required. Since it is allowed to leave and return to the detection range of the magnetic tape, it offers a simple and economical solution for demanding applications in automation and machine tool building. The system can also be easily retrofitted.

Features

  • Contactless and wear-free
  • Measuring lengths up to 48 m, high system accuracy up to ±12 µm
  • Easy installation due to high reading distance up to 1.3 mm
  • Status LED and diagnostic functions for safe operation and faster maintenance
  • Space-saving, compact form factor for easy integration

Related topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue