Login

Please login for your specific price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Exact position feedback for laser cutting/welding

BML magnetically encoded positioning system

Our absolute measuring system is convincing in all applications where a high absolute accuracy of positions and end positions is required – e.g. when processing module and package housings as well as bus bars by laser. It was developed for measuring and positioning applications and combines the advantages of a magnetic encoder system with IO-Link, the most innovative interface in the automation world. Position information is conveniently output via the integrated IO-Link interface. An optional analog interface is available for control applications.

Features

  • Simple connection via IO-Link
  • Up to 8 m position measurement with high accuracy
  • Great flexibility due to extensive parameterization functions as well as diagnostic and status information via IO-Link
  • Easy installation and safe operation due to high reading distance up to 1.3 mm
  • Optional analog measurement output for control applications

Related topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue