Login

Please login for your specific price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Fail-safe position measurement

BTL redundant magnetostrictive position measuring systems

The industrial production of lithium-ion batteries requires fast-reacting control and dosing valves in electrode production to ensure the quality of the electrode slurry and is subject to the highest requirements, which can often only be met by a redundant system.

Our BTL 7 magnetostrictive linear position sensor combines up to three independent measuring paths and three independent electronic systems in one rod. The robust, non-contact and absolute position measuring system is freely configurable.

Features

  • Two or three completely separate systems in one housing for highest reliability
  • Measuring range of up to 7620 mm: also suitable for large valves
  • Compact, space-saving housing
  • Fast commissioning
  • Non-contact and wear free
  • Monitoring of all channels via LEDs

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue